(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Storage - Stainless Steel Sliding Door Type

Stainless Steel Storage - Stainless Steel Sliding Door Type

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 32,872.98 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
STS4-7 SALE
STS4-11 SALE
STS5-7 SALE
STS5-11 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height (mm) Depth (mm) Abstract Trusco Code Mass
(kg)

฿ 32,872.98

฿ 28,556.76

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 720 400 1 Shelf Board 522-1668 24 1 unit

฿ 40,238.98

฿ 34,541.14

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 1050 400 2 Shelf Boards 522-1633 32 1 unit

฿ 35,621.08

฿ 30,897.72

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 720 500 1 Shelf Board 522-1676 26 1 unit

฿ 44,211.33

฿ 37,818.37

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 1050 500 2 Shelf Boards 522-1820 36 1 unit

Basic Specifications

  • Width (mm)
    900
  • Product Type
    Warehouse
  • Uniform Load Capacity (kg) / level
    60
  • Installation Type
    For both upper and lower placement
  • Specifications
    With a cylinder lock
  • Notes
    When used as a bottom support, we recommend using the base.
  • 1 unit

Product Description

[Features]
· It is a cabinet that utilizes the characteristics of stainless steel (SUS430), making it excellent in corrosion resistance and durability.
[Applications]
· Factories dealing with chemical products and oil paints
· Places with a lot of moisture and chemicals such as labs and kitchens

Part Number
STS4-7 SALE
STS4-11 SALE
STS5-7 SALE
STS5-11 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height (mm) Depth (mm) Abstract Trusco Code Mass
(kg)

฿ 32,872.98

฿ 28,556.76

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 720 400 1 Shelf Board 522-1668 24 1 unit

฿ 40,238.98

฿ 34,541.14

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 1050 400 2 Shelf Boards 522-1633 32 1 unit

฿ 35,621.08

฿ 30,897.72

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 720 500 1 Shelf Board 522-1676 26 1 unit

฿ 44,211.33

฿ 37,818.37

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 1050 500 2 Shelf Boards 522-1820 36 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1