(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PVC Chemical Storage for Both Upper and Lower Placement

PVC Chemical Storage for Both Upper and Lower Placement

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of EY-50

  • Width (mm)
    370
  • Height (mm)
    260
  • Depth (mm)
    255
  • Product Type
    Storage Cabinet
  • Uniform Load Capacity (kg) / level
    8
  • Stationary Model
    For both upper and lower placement
  • Trusco Code
    459-9764
  • Features
    Handle is placed on both sides for transport. Made of PVC, it is not only chemical-resistant, but the main body won't rust except for the metal parts. Impact-resistant kydac is used so it has superior durability. There is a seal on the door part so no odors leak out.
  • Mass(kg)
    6
  • Summary
    Dividers: Vertical 3 pcs, Horizontal 2 pcs
  • Specifications
    With a key, 12 reagent bottles can be stored
  • Material
    Impact-resistant Vinyl chloride
  • Amount Of Content
    1 unit
Part Number
EY-50 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 20,000.00

฿ 17,384.00

PVC CHEMICAL STORAGE CABINETS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Width (mm)
    370
  • Height (mm)
    260
  • Depth (mm)
    255
  • Product Type
    Storage Cabinet
  • Uniform Load Capacity (kg) / level
    8
  • Stationary Model
    For both upper and lower placement
  • Trusco Code
    459-9764
  • Features
    Handle is placed on both sides for transport. Made of PVC, it is not only chemical-resistant, but the main body won't rust except for the metal parts. Impact-resistant kydac is used so it has superior durability. There is a seal on the door part so no odors leak out.
  • Mass(kg)
    6
  • Summary
    Dividers: Vertical 3 pcs, Horizontal 2 pcs
  • Specifications
    With a key, 12 reagent bottles can be stored
  • Material
    Impact-resistant Vinyl chloride
  • Amount Of Content
    1 unit

Product Description

[Features]
· Includes handles for transport on both sides.
· Because it is made from PVC, it is not only chemical-resistant, but the main body is also rust-resistant (excluding metal parts).
· Also, because shock-resistant Kydac is used, it features excellent durability.
· Because the door have seals, there is little leakage of odors.

Specifications of EY-50

  • Width (mm)
    370
  • Height (mm)
    260
  • Depth (mm)
    255
  • Product Type
    Storage Cabinet
  • Uniform Load Capacity (kg) / level
    8
  • Stationary Model
    For both upper and lower placement
  • Trusco Code
    459-9764
  • Features
    Handle is placed on both sides for transport. Made of PVC, it is not only chemical-resistant, but the main body won't rust except for the metal parts. Impact-resistant kydac is used so it has superior durability. There is a seal on the door part so no odors leak out.
  • Mass(kg)
    6
  • Summary
    Dividers: Vertical 3 pcs, Horizontal 2 pcs
  • Specifications
    With a key, 12 reagent bottles can be stored
  • Material
    Impact-resistant Vinyl chloride
  • Amount Of Content
    1 unit
Part Number
EY-50 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 20,000.00

฿ 17,384.00

PVC CHEMICAL STORAGE CABINETS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1