(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Storage Cabinet Vertical Drawer-Attached Depth 450 mm Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 25,970.16 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KTVO-1200 SALE
KTVO-450 SALE
KTVO-500 SALE
KTVO-600 SALE
KTVO-750 SALE
KTVO-900 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Drawer Type
(Column)
Trusco Code Summary Mass
(kg)
Amount Of Content

฿ 61,970.16

฿ 55,450.90

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 1200 3 455-2946 Drawer x 12 50 1 unit

฿ 25,970.16

฿ 24,791.11

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 450 1 455-2954 Drawer x 4 21 1 unit

฿ 28,027.94

฿ 26,710.63

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 500 1 455-2962 Drawer x 4 24 1 unit

฿ 31,027.94

฿ 29,516.88

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 600 1 455-2971 Drawer x 4 25 1 unit

฿ 41,999.37

฿ 40,067.40

STAINLESS STEEL CABINETS 1 Piece(s) 35 Day(s) 750 2 455-2989 Drawer x 8 32 1 unit

฿ 43,970.16

฿ 41,938.74

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 900 2 455-2997 Drawer x 8 38 1 unit

Basic Specifications

  • Height (mm)
    800
  • Depth (mm)
    450
  • Product Type
    Storage Cabinet
  • Maximum Capacity (kg)/unit
    320
  • Material
    Stainless Steel (SUS430)
  • Adjuster Adjustment Range
    30mm
  • Features
    Can be used as a desk, workbench or storage stand as it uses a reinforced top plate. Drawers are included for organizing and storage. Optional casters for workbench can be used.
  • Amount Of Content
    1 unit

Product Description

[Features]
· Because a reinforced table top is used, it can be used a desk, work bench or stand.
· Because it includes a drawer, it can be used for organization and storage.
· Optional casters can be used for the work bench.
[Applications]
· Factories.
· Laboratories.
· Storage of parts, materials and tools.

Part Number
KTVO-1200 SALE
KTVO-450 SALE
KTVO-500 SALE
KTVO-600 SALE
KTVO-750 SALE
KTVO-900 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Drawer Type
(Column)
Trusco Code Summary Mass
(kg)
Amount Of Content

฿ 61,970.16

฿ 55,450.90

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 1200 3 455-2946 Drawer x 12 50 1 unit

฿ 25,970.16

฿ 24,791.11

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 450 1 455-2954 Drawer x 4 21 1 unit

฿ 28,027.94

฿ 26,710.63

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 500 1 455-2962 Drawer x 4 24 1 unit

฿ 31,027.94

฿ 29,516.88

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 600 1 455-2971 Drawer x 4 25 1 unit

฿ 41,999.37

฿ 40,067.40

STAINLESS STEEL CABINETS 1 Piece(s) 35 Day(s) 750 2 455-2989 Drawer x 8 32 1 unit

฿ 43,970.16

฿ 41,938.74

STAINLESS STEEL CABINETS 1 Piece(s) 40 Day(s) 900 2 455-2997 Drawer x 8 38 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1