Pallet Cover Clear Type

Brand :
TRUSCO

Caution

    Product Description

    A pallet cover to prevent rainwater and dust, etc., from adhering.
    [Features]
    · Easy to cover square model. Clear type that allows contents to be seen.
    · Dioxins, chlorine gas or other harmful gases are not generated even when incinerated.
    [Applications]
    · Convenient for storing products loaded onto pallets.

    Features

    ●It is a cover to prevent adhesion of rain water, dust etc.
    ●An easy to cover square type. Moreover, it is a clear type whose contents can be seen.
    ●Hazardous gas such as dioxin and chlorine gas do not occur at incineration.

    Usage

    ●Cover for storing palletized products.

    Specification

    ●Thickness(mm):0.03
    ●Q'ty Per Bag(sheet):5
    ●None Eyelet

    Materials

    ●Polyethylene(PE)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Pallet Cover Clear Type | TRUSCO | MISUMI Thailand