Pallet Cover Clear Sheet Type/Blue Sheet Type

Brand :
TRUSCO

Caution

    Product Description

    A pallet cover with a fastener which protects the loading pallet from dust and rain, as well as UV.
    [Features]
    · Loaded pallets can be covered with the exact size.
    · Easy to attach and detach because the openable side is with a zipper.
    · Open-air operations and shipping work in rainy weather can be done smoothly.
    · Sheet with very little generation of dioxins during incineration.
    · #2500 ground sheet is used.
    [Applications]
    · Protecting outdoor pallets.

    Features

    ●Loaded pallets can be covered with just size.
    ●Easy to attach and detach it since the open side has a zipper. 
    ●Outdoor movement in rainy weather, shipping work can be done smoothly. 
    ●It is a sheet with little generation of dioxins during incineration tre

    Usage

    ●Protection of outdoor pallet.

    Specification

    ●Thickness(mm):0.18
    ●Number of Eyelets(piece):8
    ●Eyelet Pitch(cm):90
    ●SPQ(sheet):1
    ●One Side with Side Fastener 
    ●Color: blue
    ●Tensile Strength(N/5cm): 480 x 360

    Materials

    ●Main Body Part: Polyethylene(PE)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Pallet Cover Clear Sheet Type/Blue Sheet Type | TRUSCO | MISUMI Thailand