Skit Pallet - Nesting Type

Brand :
TRUSCO

Caution

    Product Description

    [Features]
    · Nesting is possible and the storage space can be efficiently used.
    · 1-ton can be supported with flat and even loading.
    · Lightweight type at 11 kg.
    · The product is environmentally friendly due to its use of recycled material.
    [Applications]
    · As a returnable/storage pallet in domestic logistics.
    · The hand lift can only be used in two directions.
    · Dedicated for flat stacking, cartons and P box (common box for conveying bottles) uniform loading.

    Features

    ●Since storage can be nested during storage, storage space can be effectively used.
    ●It is a flat putting and equal loading 1t compliant product.

    Specification

    ●Max Dynamic Load(kg):1000
    ●Max Static Load(kg):2000
    ●Color:Black
    ●W x D x H(mm):1100 x 1100 x 115
    ●Socket Dimension(width side) W x H(mm):255 x 85
    ●Center Girth Width(mm):180
    ●Two Way Entry Pallet/Skid Type
    ●Nesting Type
    ●Compatible Equipment: Hand Pallet Truck/Forklift

    Materials

    ●Recycled Polypropylene(PP)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Skit Pallet - Nesting Type | TRUSCO | MISUMI Thailand