α Plastic Pallet, 1-Sided, 4-Direction Forklift Access

Caution
Product Description
A single-sided, four-way, lightweight, 1,100 x 1,100 mm size pallet which can be used with a hand lifter.
[Features]
· Has cylindrical center block to smoothly guide fork and handlifter insertion point.
· It is environmentally friendly since it uses recycled material.
· Hygienic and no risk of corrosion/mold.
· Coloring material uses pollution-free pigments.
[Applications]
· Dedicated for flat stacking and uniform loading of cartons.
Features
●The center block shape is cylindrical and guides the insertion of forks and hand pallet truck smoothly.●Non-polluting pigment is used for coloring material.
Specification
●Max Dynamic Load(kg):1000●Max Static Load(kg):4000
●Color:Black
●W x D x H(mm):1100 x 1100 x 150
●Socket Dimension(width side) W x H(mm):260 x 88
●Socket Dimension(depth side) W x H(mm):260 x 88
●Center Girth Width(mm):190
●Single Faced Four Way Entry
●Compatible Equipment: Hand Pallet Truck/Forklift
●JIS Standard Product