α Plastic Pallet, Ultra-Light Thin Type

Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Product Description
Ultra-thin and lightweight pallet made of recycled polypropylene (PP).
[Features]
· It is an environmentally friendly product since it uses 100% recycled material.
· Both hand lift and forklift can be used.
· With a height of 125 mm, the loading efficiency is increased.
[Applications]
· To be used for product storage at factories and companies, as well as for product distribution.
· Dedicated for flat stacking and uniform loading of cartons (4 layers).
Features
●Since 100% recycled material is used, it is environmentally friendly commodity.Specification
●Max Dynamic Load(kg):700●Max Static Load(kg):1000
●Color:Black
●W x D x H(mm):1100 x 1100 x 125
●Socket Dimension(width side) W x H(mm):260 x 88
●Socket Dimension(depth side) W x H(mm):260 x 88
●Center Girth Width(mm):190
●Single Faced Four Way Entry
●Compatible Equipment: Hand Pallet Truck/Forklift