Plastic Pallet, NPC PALLET, for Export Packaging/Recycled Material, Nesting Type

Brand :
NIPPON_PLASTIC

Caution

    Product Description

    A nesting pallet that is perfect for marine transportation container sizes.
    [Features]
    ·Nesting saves space during storage and return. It is possible to reduce transportation costs when returning empty pallets.
    ·The thin design improves the loading efficiency in a container for marine transportation.
    ·It is possible to perfectly match the size of a container for marine transportation.
    [Applications]
    ·Up to 1,000 kg per pallet, stacking up to 3 layers (3,000 kg).
    ·During operation, it is necessary to take measures to prevent cargo from collapsing, such as using stretch film, shrink film, or PP bands.

    Features

    ●Nesting will save space when saving and returning.
    ●Since it is thin type, loading efficiency inside the marine transport container improves.

    Specification

    ●Max Dynamic Load(kg):1000
    ●Max Static Load(kg):2000
    ●Color:Black
    ●Socket Dimension(width side) W x H(mm):259 x 95
    ●Socket Dimension(depth side) W x H(mm):259 x 95
    ●Center Girth Width(mm):196
    ●Single-sided Four-way Insertion
    ●Nesting Type
    ●Compatible Equipment: Hand Pallet Truck/Forklift

    Materials

    ●Recycled Polypropylene(PP)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Plastic Pallet, NPC PALLET, for Export Packaging/Recycled Material, Nesting Type | NIPPON_PLASTIC | MISUMI Thailand