Pallet Box Disassemble Storage Type

Caution
Product Description
[Features]
· Can be used to safely transport and store large quantities of bulk loads and irregularly shaped loads.
· The base pallet is a Risu pallet, which is convenient for forklift work.
· Stackable.
· Stainless steel materials are used.
· A type that can be disassembled for storage, enabling a reduced volume of approximately 1/3. Sides can be arranged and stored on the pallet.
· Up to 30 20-foot containers can be stored, or 90 if they are empty (collapsed).