Dustpan T-BL

Brand :
YAMAZAKI CORPORATION

Caution

    Product Description

    Dustpan T-BL
    [Features]
    Since rubber is attached to the tip, fine dust can be collected cleanly.
    A durable metal mobile cleaning dustpan that will last a long time even under heavy use conditions.
    [Specification]
    W x D x H: 277 x 296 x 800mm
    Color: blue
    Packaging Size: Width 860 x Depth 410 x Height 273mm
    Weight: Approx. 940g
    SPQ: 6 piece
    [Materials]
    Main Body, Handle: Steel
    Tip Rubber: TPE

    Features

    ●Since rubber is attached to the tip, fine dust can be collected cleanly.

    Specification

    ●W x D x H(mm):277 x 296 x 800
    ●SPQ(piece):6

    Materials

    ●Main Body, Handle: Steel
    ●Tip Rubber: TPE
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat