Flexible Broom C with Spare Main-Body (with Static Eliminator)

Brand :
YAMAZAKI

Caution

    Product Description

    Flexible Broom C with Spare Main-Body
    [Features]
    Both horse hair and recycled resin with antistatic bristles are used, so dirt does not get stuck, and even fine dust can be completely swept.
    The handle can be bent 180 degrees.
    [Specification]
    W x L (mm): 320 x 1350
    SPQ: 20piece
    [Materials]
    Handle: Steel
    Instep: Polypropylene(PP)
    Hair: 59%
    Polypropylene(PP), 30% Recycled PET.

    Features

    ●The handle bends 180 degrees.

    Specification

    ●W x L(mm):320 x 1350
    ●SPQ(piece):20

    Materials

    ●Handle: Steel
    ●Instep: Polypropylene(PP)
    ●Hair: 59% Polypropylene(PP), 30% Recycled PET, 11% Entrance of Horse Hair Charge Removal Material
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat