Flexible Broom E45 with Spare Main-Body (Horsehair Type)

Brand :
YAMAZAKI CORPORATION

Caution

    Product Description

    Standard 320 mm wide broom.
    [Features]
    · Wide design with a width of 460 mm. Efficiently sweep wide open spaces.
    · Made from PP, PET, horse hair and anti-static material.
    · General-purpose bristle material suitable for all locations. Also includes anti-static material to reduce clinging of dust.
    · Includes a fine bristle material that makes it easy to sweep up fine dust and sand.
    · Handle turns 180 degrees.
    [Applications]
    · Ideal for cleaning indoors, including P tiling, wooden flooring and concrete floors.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat