(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
CL-389-300-0 |
CL-389-320-0 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width x Length (mm) |
Trusco Code | Mass (g) |
Spike Length (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 361.00 |
GARDEN BROOMS | 1 Piece(s) | 10 Day(s) | 200×920 | 356-0759 | 350 | 470 | 1 pc. | ||
฿ 572.00 |
GARDEN BROOMS | 1 Piece(s) | 10 Day(s) | 250×1350 | 356-0767 | 650 | 450 | 1 pc. |
[Features]
· Firm and flexible bristles are ideal for cleaning fallen leaves, etc.
[Applications]
· For clearing fallen leaves, etc. outdoors.
· For cleaning around storefronts such as convenience stores, etc.
Part Number |
---|
CL-389-300-0 |
CL-389-320-0 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width x Length (mm) |
Trusco Code | Mass (g) |
Spike Length (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 361.00 |
GARDEN BROOMS | 1 Piece(s) | 10 Day(s) | 200×920 | 356-0759 | 350 | 470 | 1 pc. | ||
฿ 572.00 |
GARDEN BROOMS | 1 Piece(s) | 10 Day(s) | 250×1350 | 356-0767 | 650 | 450 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?