Flexible Broom with Wooden Handle

Brand :
TERAMOTO

Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Flexible Broom with Wooden Handle
[Features]
The handle bends freely 180 degrees and the tip of the hair fits to the floor surface.[Specification]
SPQ(piece):20
Broom Type:Swivel Brooms
Total Length:1310mm
Weight:Approx.460g
[Materials]
Head: Natural wood, steel and chromate plating
Hair: Polyester 60%(recycled resin), Black Palm 20%, Horse Hair 20%
Handle: Natural Wood

Features

●The handle bends freely 180 degrees and the tip of the hair fits to the floor surface.

Specification

●SPQ(piece):20

Materials

●Head: Natural wood, steel and chromate plating
●Hair: Polyester 60%(recycled resin), Black Palm 20%, Horse Hair 20%
●Handle: Natural Wood
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat