(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Staple Wire (Steel-Construction / Bronze-Plating)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 6,379.11 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SL-16
SL-19
SS-15
SS-18
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Height
(mm)
Trusco Code Adaptable Stapler Mass
(g)
Amount Of Content

฿ 6,379.11

STAPLES 1 Pack(s)

20,000 Pieces Per Package

1 Day(s) 34 16 119-9404 SHF、AS-56 1700 1 Box (20000 pcs)

฿ 6,810.47

STAPLES 1 Pack(s)

20,000 Pieces Per Package

1 Day(s) 34 19 119-8220 SHF、AS-89 1900 1 Box (20000 pcs)

฿ 6,379.11

STAPLES 1 Pack(s)

20,000 Pieces Per Package

1 Day(s) 35 15 119-8190 SHF、AS-56 1700 1 Box (20000 pcs)

฿ 6,810.47

STAPLES 1 Pack(s)

20,000 Pieces Per Package

1 Day(s) 35 18 119-8211 SHF、AS-89 1900 1 Box (20000 pcs)

Basic Specifications

  • Product Model
    Staples
  • Features
    This is suitable for manual type and air type stapler.
  • Amount Of Content
    1 Box (20000 pcs)

Product Description

Optimal staples for sealing cardboard boxes.
[Features]
·Ideal for manual and pneumatic staplers.
·Excellent quality made in Japan.
·20,000 bottles per box.
·4 different staple sizes.
·Compatible with stapler SHF.
[Applications]
·Carton boxes for agricultural products, fasteners, etc.

Part Number
SL-16
SL-19
SS-15
SS-18
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Height
(mm)
Trusco Code Adaptable Stapler Mass
(g)
Amount Of Content

฿ 6,379.11

STAPLES 1 Pack(s)

20,000 Pieces Per Package

1 Day(s) 34 16 119-9404 SHF、AS-56 1700 1 Box (20000 pcs)

฿ 6,810.47

STAPLES 1 Pack(s)

20,000 Pieces Per Package

1 Day(s) 34 19 119-8220 SHF、AS-89 1900 1 Box (20000 pcs)

฿ 6,379.11

STAPLES 1 Pack(s)

20,000 Pieces Per Package

1 Day(s) 35 15 119-8190 SHF、AS-56 1700 1 Box (20000 pcs)

฿ 6,810.47

STAPLES 1 Pack(s)

20,000 Pieces Per Package

1 Day(s) 35 18 119-8211 SHF、AS-89 1900 1 Box (20000 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Optimum for manual type and air type stapler.

Specification

●Q'ty Per Box(piece):20000
●20000 Pieces per box