Manual Stapler (with Staple Remover)

Brand :
SHOKO KIKO

Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Dedicated sealing machine for corrugated cardboard.
[Features]
・ Excellent workability that can seal lightly with one hand
・ 15/16/18/19 mm, any needle can be used without adjustment
・ There is no need to prepare each type of machine, and this single unit can cover
・ Equipped with staple stopper
・ There is no staple scattering, lateral displacement, distortion, etc., and even the last one can be used smoothly
[Applications]
・ Useful for stopping the bottom and top lid of cardboard boxes

Features

●Hand stapler with good usability that can be lightly sealed with one hand.

Specification

●Applicable Staple:SS-15, SL-16, SS-18, SL-19
●SPQ(piece):1
●W x D x H: 105 x 442 x 290mm
●Nail height is adjustable in 9 Stages
●Applicable Cardboard: Single Cardboard, Double Cardboard
●Manual Type
●With a staple remover
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Manual Stapler (with Staple Remover) | SHOKO KIKO | MISUMI Thailand