Ultrasonic Stapler QUPPA

Brand :
ASAHI INDUSTRY

Caution

    Product Description

    [Features]
    ・ The tip is simple and the seal point is easy to see
    ・ Since it has depth, it can be used for a wide range of purposes. Wide opening for good workability
    ·
    ・ Equipped with a blank hit prevention function
    ·Adopts an AC adapter and supports 100 V to 240 V
    ・ Because it is an ultrasonic type, there is no need to worry about burns
    ・ No auxiliary materials (staples, cellophane tape, etc.) are used, so there are no foreign object contamination accidents
    ・ Handpiece fall prevention design
    ・ No need for consumables such as staples, tapes, rubber bands, etc.
    [Applications]
    ・ Bond of thermoplastic resin materials (Sheets, films, bags, etc.)
    ・ Bond of PP strapping
    ・ Individual packaging of parts
    ・ Temporary fixing of synthetic fibers

    Features

    ●Has a blank beating prevention function.
    ●AC adapter supports 100V to 240V.
    ●Because of ultrasonic type, there is no worry of burns.

    Specification

    ●Power(V):AC100 to 240
    ●Electricity Consumption(W):20
    ●SPQ(piece):1
    ●W x D x H: 179 x 183 x 66mm
    ●Timer: Approx. 0.2 to 5 Seconds
    ●Power Cord Length: 3m
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat