(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cable Tie, Zip Tie Mount (Adhesive Sheet Type)

Cable Tie, Zip Tie Mount (Adhesive Sheet Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 361.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
THC-25
THC-100-S4
THC-101
THC-101S
THC-101S-S2
THC-102
THC-3838
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Details Type Used Zip tie width
(mm)
Height
(mm)
Vertical
(mm)
Horizontal
(mm)
Trusco Code Mass
(g)
Quantity

฿ 715.00

CABLE TIES 1 Pack(s)

100 Pieces Per Package

Same day Single Item ~5.5 6.0 26.1 26.1 414-9858 180 1 Bag (100 pcs)

฿ 361.00

CABLE TIES 1 Pack(s)

100 Pieces Per Package

Same day 4-station type ~3.2 3.2 12.5 12.5 414-9807 90 1 Bag (100 pcs)

฿ 361.00

CABLE TIES 1 Pack(s)

100 Pieces Per Package

1 Day(s) Single Item ~4.8 4.0 21.8 21.8 414-9831 90 1 Bag (100 pcs)

฿ 361.00

CABLE TIES 1 Pack(s)

100 Pieces Per Package

Same day Single Item ~4.6 3.9 19.5 19.5 414-9823 80 1 Bag (100 pcs)

฿ 361.00

CABLE TIES 1 Pack(s)

100 Pieces Per Package

12 Day(s) 2-Connection Type ~4.6 3.9 19.5 19.5 414-9815 80 1 Bag (100 pcs)

฿ 561.00

CABLE TIES 1 Pack(s)

100 Pieces Per Package

1 Day(s) Single Item ~5.5 5.3 28.6 28.6 414-9840 170 1 Bag (100 pcs)

฿ 1,893.00

CABLE TIES 1 Pack(s)

100 Pieces Per Package

Same day Single Item ~8.0 7.6 38.5 38.5 414-9866 400 1 Bag (100 pcs)

Basic Specifications

  • Product Type
    Cable tie
  • Main body: option
    Option
  • Material
    Nylon 66
  • Quantity
    1 Bag (100 pcs)

Product Description

A fixture which comes with an adhesive sheet so electric cables and cable ties can be affixed easily to walls and ceilings.
[Features]
· The back surface is an adhesive sheet which can be used to fix electric wires and cables to the wall or ceiling using cable ties.
· For indoors.
· UL flame-retardant (94V-2).
[Applications]
· For securing and binding electrical wires and cables.
· Ideal for fixing wiring etc. on walls or ceiling.

Part Number
THC-25
THC-100-S4
THC-101
THC-101S
THC-101S-S2
THC-102
THC-3838
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Details Type Used Zip tie width
(mm)
Height
(mm)
Vertical
(mm)
Horizontal
(mm)
Trusco Code Mass
(g)
Quantity

฿ 715.00

CABLE TIES 1 Pack(s)

100 Pieces Per Package

Same day Single Item ~5.5 6.0 26.1 26.1 414-9858 180 1 Bag (100 pcs)

฿ 361.00

CABLE TIES 1 Pack(s)

100 Pieces Per Package

Same day 4-station type ~3.2 3.2 12.5 12.5 414-9807 90 1 Bag (100 pcs)

฿ 361.00

CABLE TIES 1 Pack(s)

100 Pieces Per Package

1 Day(s) Single Item ~4.8 4.0 21.8 21.8 414-9831 90 1 Bag (100 pcs)

฿ 361.00

CABLE TIES 1 Pack(s)

100 Pieces Per Package

Same day Single Item ~4.6 3.9 19.5 19.5 414-9823 80 1 Bag (100 pcs)

฿ 361.00

CABLE TIES 1 Pack(s)

100 Pieces Per Package

12 Day(s) 2-Connection Type ~4.6 3.9 19.5 19.5 414-9815 80 1 Bag (100 pcs)

฿ 561.00

CABLE TIES 1 Pack(s)

100 Pieces Per Package

1 Day(s) Single Item ~5.5 5.3 28.6 28.6 414-9840 170 1 Bag (100 pcs)

฿ 1,893.00

CABLE TIES 1 Pack(s)

100 Pieces Per Package

Same day Single Item ~8.0 7.6 38.5 38.5 414-9866 400 1 Bag (100 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Adhesive sheet is attached to the back side, wire and cable are fixed to the wall and ceiling using cable ties.

Usage

●For fixing or bundling of wires and cable.

Specification

●Q'ty Per Bag (piece):100
●For indoor 
●UL Flame Retardant (94V-2)

Materials

●Nylon 66