Color Cable Tie

Brand :
TRUSCO

Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Highly versatile color cable tie mainly suited for indoor grouping.
[Features]
· As the color matches the coating color of the electric wires, they can be bundled neatly and inconspicuously.
· Binding with color coding according to the cable type makes it convenient for identification.
· UL standard product, UL flame-retardant (94V-2).
· Material: Nylon 66.
[Applications]
· For securing and binding electrical wires and cables.
· For other indoor uses.

Features

●A color type with high versatility suitable for indoor binding.

Usage

●For fixing and binding cable wires.

Specification

●Q'ty Per Bag (piece):100
●SPQ (bag):10
●For indoor 
●Working Temperature Range: -40 to 80°C
●UL Standard Product 
●UL Flame Retardant (94V-2)

Materials

●Nylon 66
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

TRCVR-368-R | Color Cable Tie | TRUSCO | MISUMI Thailand