Cable Tie, Maximum Binding Diameter 11 To 462 mm

Brand :
TRUSCO

Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

A highly versatile indoor cable tie that binds wires and cables.
[Features]
· A versatile cable tie that's available in a wide range of sizes.
· UL standard certified product.
· UL flame-retardant (94V-2).
[Applications]
· Ideal for securing and tying wires and cables indoors.

Features

●A cable tie with high versatility type suitable for indoor binding.

Usage

●For fixing and binding cable wires.

Specification

●Color: White
●SPQ (bag) :10
●For indoor 
●Working Temperature Range: -40 to 80°C
●UL Standard Product 
●UL Flame Retardant (94V-2)

Materials

●Nylon 66
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Cable Tie, Maximum Binding Diameter 11 To 462 mm | TRUSCO | MISUMI Thailand