(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Seal Peeler Seal Mate EX2

Seal Peeler Seal Mate EX2

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of WW1070000

  • Product Type
    Other
  • Body dimensions (width x depth x height)(mm)
    107×260×170
  • Power(V)
    DC15 (AC adapter: 100-240 AC)
  • Trusco Code
    390-5578
  • Seal width(mm)
    15 to 70
  • Seal length(mm)
    10–150
  • Roll max storage outer diameter(mm)
    115
  • Roll size in meters(m)
    Approximately 50
  • Features
    The seal automatically peels off of the backing. It's easy to carry around because of its compact size. The peeling speed can be set to 3 different levels. The seal is protected with a top cover.
  • Use
    Food Manufacturing Plant, Packaging Plant, Line/Cell Production Plant, Storefront.
  • Power Consumption
    1.3 A (15 V) at Peak
  • Mass(g)
    1600
  • Amount Of Content
    1 unit
Part Number
WW1070000 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 20,968.34

฿ 17,080.81

REMOVE MACHINE FOR LABELS 1 Piece(s) 12 Day(s) 1 unit

Basic Specifications

  • Product Type
    Other
  • Body dimensions (width x depth x height)(mm)
    107×260×170
  • Power(V)
    DC15 (AC adapter: 100-240 AC)
  • Trusco Code
    390-5578
  • Seal width(mm)
    15 to 70
  • Seal length(mm)
    10–150
  • Roll max storage outer diameter(mm)
    115
  • Roll size in meters(m)
    Approximately 50
  • Features
    The seal automatically peels off of the backing. It's easy to carry around because of its compact size. The peeling speed can be set to 3 different levels. The seal is protected with a top cover.
  • Use
    Food Manufacturing Plant, Packaging Plant, Line/Cell Production Plant, Storefront.
  • Power Consumption
    1.3 A (15 V) at Peak
  • Mass(g)
    1600
  • Amount Of Content
    1 unit

Product Description

[Features]
· Seal is automatically peeled off of the backing.
· Compact body makes this product easy to carry around.
· Peeling speed can be switched to 3 different settings.
· The seal is protected by the top cover.
[Applications]
· For food manufacturing sites, packaging work sites, line and cell production sites, retail stores, etc.

Specifications of WW1070000

  • Product Type
    Other
  • Body dimensions (width x depth x height)(mm)
    107×260×170
  • Power(V)
    DC15 (AC adapter: 100-240 AC)
  • Trusco Code
    390-5578
  • Seal width(mm)
    15 to 70
  • Seal length(mm)
    10–150
  • Roll max storage outer diameter(mm)
    115
  • Roll size in meters(m)
    Approximately 50
  • Features
    The seal automatically peels off of the backing. It's easy to carry around because of its compact size. The peeling speed can be set to 3 different levels. The seal is protected with a top cover.
  • Use
    Food Manufacturing Plant, Packaging Plant, Line/Cell Production Plant, Storefront.
  • Power Consumption
    1.3 A (15 V) at Peak
  • Mass(g)
    1600
  • Amount Of Content
    1 unit
Part Number
WW1070000 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 20,968.34

฿ 17,080.81

REMOVE MACHINE FOR LABELS 1 Piece(s) 12 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Peel off the seal from the backing sheet automatically.
●It has a compact body and is easy to carry.
●Peeling speed can be switched into 3 stages.

Specification

●Seal Width(mm):15 to 70
●Seal Length(mm):10 to 150
●Roll Max Storage Outer Diameter(mm):115
●Main Body Size (W x D x H): 107 x 260 x 170mm
●Power Supply: DC15V (AC adapter: AC100 to 240V 50/60 Hz)
●Electricity Consumption: Peak 1.3A(15V)
●Compatible with seals up to L 150mm x W 70mm