(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Rainproof Extension Cable 5 m/10 m

Rainproof Extension Cable 5 m/10 m

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 1,092.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
RSC-5
RSC-5E SALE
RSC-10
RSC-10E SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electrical wire length
(m)
Number of electrical wire cores
(C)
Trusco Code Mass
(kg)
Amount Of Content

฿ 1,092.00

EXTENSION CORDS(RAINPROOF) 1 Piece(s) Quote 5 2 126-4087 0.78 1 pc.

฿ 1,368.00

฿ 900.14

EXTENSION CORDS(RAINPROOF) 1 Piece(s) Same day 5 3 126-4109 0.92 1 pc.

฿ 1,587.00

EXTENSION CORDS(RAINPROOF) 1 Piece(s) Quote 10 2 126-4095 1.4 1 pc.

฿ 2,014.00

฿ 1,389.26

EXTENSION CORDS(RAINPROOF) 1 Piece(s) Same day 10 3 126-4117 1.7 1 pc.

Basic Specifications

  • Product Type
    extension cord
  • Outlet Ratings(kVA)
    1.5
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    1
  • Electrical wire thickness(mm2)
    1.25
  • Color
    Black
  • Rated Current(A)
    15
  • Electrical wire type
    SVCT
  • Amount Of Content
    1 pc.

Product Description

Extension cable with excellent rain-proof properties and cold resistance.
[Features]
· Uses soft electric wire (S-VCT 1.25 mm2) that supports up to 1,500 W.
· Made of polyvinyl chloride resin.
· Rainproof type that's convenient for outdoor work.
[Applications]
· Ideal for outdoor work.

Part Number
RSC-5
RSC-5E SALE
RSC-10
RSC-10E SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electrical wire length
(m)
Number of electrical wire cores
(C)
Trusco Code Mass
(kg)
Amount Of Content

฿ 1,092.00

EXTENSION CORDS(RAINPROOF) 1 Piece(s) Quote 5 2 126-4087 0.78 1 pc.

฿ 1,368.00

฿ 900.14

EXTENSION CORDS(RAINPROOF) 1 Piece(s) Same day 5 3 126-4109 0.92 1 pc.

฿ 1,587.00

EXTENSION CORDS(RAINPROOF) 1 Piece(s) Quote 10 2 126-4095 1.4 1 pc.

฿ 2,014.00

฿ 1,389.26

EXTENSION CORDS(RAINPROOF) 1 Piece(s) Same day 10 3 126-4117 1.7 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Adopts soft electrical wire(S-VCT 1.25mm2 electric wire)excellent rain-proof and cold-resistant, so it can be used up to 1500W. 
●It is a rainproof type convenient for outdoor work.

Specification

●Color:Black
●Wire Specification Thickness(mm2):1.25
●Wire Type: SVCT