- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Hataya Ltd. Rainproof Plug Capper II
(i)Caution
- Simple rainproof cover for indoor plugs for tools. Compatible with round wires of at least 7.4 mm outer diameter. Flat or narrow-diameter wires should have rubber rings wound around the mouths to prevent water from entering.
- This product will not provide a waterproof effect if the outlet used after attaching the plug capper is not rainproof.
Specifications of KGS-1
-
- Product Type
- Outlet Plug
-
- Supported voltages(V)
- Other
-
- Compatible Outer Diameter(mm)
- ø7.4-ø13 Round Cord
-
- Trusco Code
- 327-4675
-
- Mass(g)
- 16
-
- Inner capacity
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Inner capacity |
|
฿ 208.00
|
ADAPTERS
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Type
- Outlet Plug
-
- Supported voltages(V)
- Other
-
- Compatible Outer Diameter(mm)
- ø7.4-ø13 Round Cord
-
- Trusco Code
- 327-4675
-
- Mass(g)
- 16
-
- Inner capacity
- 1 pc.
Product Description
Cover to change a normal plug into a rainproof plug.
[Features]
· Compatible with rainproof outlets.
· Universal outdoor cover, matches to any plug. (For 100 V)
· Easy to install, create outdoor plugs in an instant.
[Applications]
· Useful for making normal plugs rainproof.
Specifications of KGS-1
-
- Product Type
- Outlet Plug
-
- Supported voltages(V)
- Other
-
- Compatible Outer Diameter(mm)
- ø7.4-ø13 Round Cord
-
- Trusco Code
- 327-4675
-
- Mass(g)
- 16
-
- Inner capacity
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Inner capacity |
|
฿ 208.00
|
ADAPTERS
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?