(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

New Jump Plug (for Replacement)

New Jump Plug (for Replacement)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of P2-3KE

  • Product Type
    Outlet Plug
  • Supported voltages(V)
    Other
  • Rated Current(A)
    15・125
  • Trusco Code
    106-1267
  • Grounding Check Pilot Lamp
    NA
  • Mass(g)
    68
  • Outlet Specification Shape
    2 Pole/3 Pole Dual Use Type
  • Inner capacity
    1 pc.
Part Number
P2-3KE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 378.62

PLUGS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Outlet Plug
  • Supported voltages(V)
    Other
  • Rated Current(A)
    15・125
  • Trusco Code
    106-1267
  • Grounding Check Pilot Lamp
    NA
  • Mass(g)
    68
  • Outlet Specification Shape
    2 Pole/3 Pole Dual Use Type
  • Inner capacity
    1 pc.

Product Description

Replacement 2P/2P grounding combination plug for outdoor use.
[Features]
· Rotating the 2P grounding plug body cover transforms it into a rainproof type 2P plug.
· Can be connected to either 2P or 2P grounding cord.
· 100 V specification.
· The applicable cable O.D. is 10.1-11.5 mm.
· Pulled out of a 2P socket, it automatically returns to the 2P grounding state.
· Made of resin to prevent deterioration as seen with rubber plugs, maintaining long-term waterproofing.
[Applications]
· Replacement plug ideal for grounded products.

Specifications of P2-3KE

  • Product Type
    Outlet Plug
  • Supported voltages(V)
    Other
  • Rated Current(A)
    15・125
  • Trusco Code
    106-1267
  • Grounding Check Pilot Lamp
    NA
  • Mass(g)
    68
  • Outlet Specification Shape
    2 Pole/3 Pole Dual Use Type
  • Inner capacity
    1 pc.
Part Number
P2-3KE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 378.62

PLUGS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1