- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Breaking Current Value Variable Type ELB Box, Circuit Breaker
Specifications of EB-5V
-
- Electrical wire length(m)
- 5
-
- Product Type
- extension cord
-
- Outlet Ratings(kVA)
- 1.8
-
- Supported voltages(V)
- Other
-
- No. of Outlets
- 2
-
- Electrical wire thickness(mm2)
- 2
-
- Number of electrical wire cores(C)
- 3
-
- Color
- Black
-
- Trusco Code
- 307-2711
-
- Specification 1
- Grounding Terminal Included
-
- Specification 2
- With dust-proof cap
-
- Specification 3
- With electric lamp
-
- Electrical wire type
- VCT
-
- Outlet Specification Shape
- Single Phase 100 V Type With Ground
-
- Accessory
- Grounding Check Pilot Lamp, Outlet Dustproof Cap
-
- Mass(kg)
- 1.8
-
- Inner capacity
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Inner capacity |
|
฿ 5,931.59
|
EXTENSION CORDS(HAND REEL)
|
1 Piece(s)
|
|
14 Day(s)
|
1 unit |
Basic Specifications
-
- Electrical wire length(m)
- 5
-
- Product Type
- extension cord
-
- Outlet Ratings(kVA)
- 1.8
-
- Supported voltages(V)
- Other
-
- No. of Outlets
- 2
-
- Electrical wire thickness(mm2)
- 2
-
- Number of electrical wire cores(C)
- 3
-
- Color
- Black
-
- Trusco Code
- 307-2711
-
- Specification 1
- Grounding Terminal Included
-
- Specification 2
- With dust-proof cap
-
- Specification 3
- With electric lamp
-
- Electrical wire type
- VCT
-
- Outlet Specification Shape
- Single Phase 100 V Type With Ground
-
- Accessory
- Grounding Check Pilot Lamp, Outlet Dustproof Cap
-
- Mass(kg)
- 1.8
-
- Inner capacity
- 1 unit
Product Description
Extension cord with variable breaking current value for indoor use.
[Features]
・ The current value is variably set according to the current used by the work equipment to prevent the original breaker from breaking
·The current used can be arbitrarily set from 5 A to 15 A according to various devices and appliances.
・ You can avoid the trouble of tripping the breaker of the switchboard of the original power supply
·The electronic breaker quickly operates at the set current. Also effective for short circuits
・ The built-in breaker shuts off the power supply within 0.1 seconds even for equipment earth leakage
・ The outlet has a dust-proof cap to prevent dust and dirt from entering
・ You can easily perform an earth check that helps prevent electric shock accidents due to incomplete grounding at the push of a button
[Applications]
・ Ideal when using the contractor's home outlet mainly for renovation work, etc.
・ Convenient for construction that would cause a great deal of trouble for restoration if the original power supply is cut off
Specifications of EB-5V
-
- Electrical wire length(m)
- 5
-
- Product Type
- extension cord
-
- Outlet Ratings(kVA)
- 1.8
-
- Supported voltages(V)
- Other
-
- No. of Outlets
- 2
-
- Electrical wire thickness(mm2)
- 2
-
- Number of electrical wire cores(C)
- 3
-
- Color
- Black
-
- Trusco Code
- 307-2711
-
- Specification 1
- Grounding Terminal Included
-
- Specification 2
- With dust-proof cap
-
- Specification 3
- With electric lamp
-
- Electrical wire type
- VCT
-
- Outlet Specification Shape
- Single Phase 100 V Type With Ground
-
- Accessory
- Grounding Check Pilot Lamp, Outlet Dustproof Cap
-
- Mass(kg)
- 1.8
-
- Inner capacity
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Inner capacity |
|
฿ 5,931.59
|
EXTENSION CORDS(HAND REEL)
|
1 Piece(s)
|
|
14 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Because the cutoff current value can be variably set according to the current value of the equipment to be used, it prevents the original circuit breaker from going down.Specification
●Wire Specification Length(m):5
●Wire Specification Thickness(mm2):2.0
●Wire Specification Number of Cores(C):3
●Wire Type: VCT
●With ground terminal
●Outlet Dust CapAccessories
●Grounding Check Pilot Lamp
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?