(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rainproof jump extension cord (for outdoor use)

Rainproof jump extension cord (for outdoor use)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of WX-103K

  • Electrical wire length(m)
    10
  • Product Type
    extension cord
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Other
  • No. of Outlets
    3
  • Features
    Rainproof type
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Outlet Specification/Rating
    2P / 15 A / 125 V With Ground
  • Color
    Orange
  • Trusco Code
    106-1437
  • Electrical wire type
    Soft VCT
  • Outlet Specification Shape
    Single Phase 100 V Type With Ground
  • Mass(kg)
    2.22
  • Inner capacity
    1 pc.
Part Number
WX-103K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 2,844.77

EXTENSION CORDS(RAINPROOF) 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Electrical wire length(m)
    10
  • Product Type
    extension cord
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Other
  • No. of Outlets
    3
  • Features
    Rainproof type
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Outlet Specification/Rating
    2P / 15 A / 125 V With Ground
  • Color
    Orange
  • Trusco Code
    106-1437
  • Electrical wire type
    Soft VCT
  • Outlet Specification Shape
    Single Phase 100 V Type With Ground
  • Mass(kg)
    2.22
  • Inner capacity
    1 pc.

Product Description

Extension cord for outdoor use.
[Features]
· Comes with a cable holder that is convenient for storage.
· With pilot lamp for power supply at triple outlets.
· With a pop-out plug which supports both two-pole outlets and two-pole outlets with grounding.
· With a check pilot lamp that allows the status of the grounding pin to be verified without touching the plug.
[Applications]
· Convenient for extending power cables.

Specifications of WX-103K

  • Electrical wire length(m)
    10
  • Product Type
    extension cord
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Other
  • No. of Outlets
    3
  • Features
    Rainproof type
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Outlet Specification/Rating
    2P / 15 A / 125 V With Ground
  • Color
    Orange
  • Trusco Code
    106-1437
  • Electrical wire type
    Soft VCT
  • Outlet Specification Shape
    Single Phase 100 V Type With Ground
  • Mass(kg)
    2.22
  • Inner capacity
    1 pc.
Part Number
WX-103K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 2,844.77

EXTENSION CORDS(RAINPROOF) 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1