(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NX Extension Cord

NX Extension Cord

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,518.10 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NX-053K
NX-103K
NX-203K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electrical wire length
(m)
Trusco Code Mass
(kg)
Inner capacity

฿ 1,518.10

EXTENSION CORDS 1 Piece(s) 12 Day(s) 5 239-1830 1.2 1 pc.

฿ 1,956.35

EXTENSION CORDS 1 Piece(s) 10 Day(s) 10 239-1848 2.02 1 pc.

฿ 2,905.90

EXTENSION CORDS 1 Piece(s) 10 Day(s) 20 239-1864 3.68 1 pc.

Basic Specifications

  • Product Type
    extension cord
  • Supported voltages(V)
    Other
  • No. of Outlets
    3
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Outlet Specification/Rating
    2P / 15 A / With Ground
  • Color
    Orange
  • Electrical wire type
    Soft VCT
  • Outlet Specification Shape
    Single Phase 100 V Type With Ground
  • Inner capacity
    1 pc.

Product Description

Extension cord with ground for indoor use.
[Features]
· With rotation type dustproof cap.
· 2P/2P grounding combination type new jump plug specification.
· With a pop-out plug which supports both two-pole outlets and two-pole outlets with grounding.
· With a check pilot lamp that allows the status of the grounding pin to be verified without touching the plug.
· As the main body is see-through, the internal connection can be clearly seen at a glance.
[Applications]
· Ideal for extending power cables.

Part Number
NX-053K
NX-103K
NX-203K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electrical wire length
(m)
Trusco Code Mass
(kg)
Inner capacity

฿ 1,518.10

EXTENSION CORDS 1 Piece(s) 12 Day(s) 5 239-1830 1.2 1 pc.

฿ 1,956.35

EXTENSION CORDS 1 Piece(s) 10 Day(s) 10 239-1848 2.02 1 pc.

฿ 2,905.90

EXTENSION CORDS 1 Piece(s) 10 Day(s) 20 239-1864 3.68 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1