(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cord Reel Self-Winding Phase 100 V Electric Wire Length 6 m/ 20 m (CSS-061WK)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CSS-061W
CSS-061WK
CXD-201Q
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electrical wire length
(m)
Electrical wire thickness
(mm2)
Number of electrical wire cores
(C)
Rated Current
(A)
Trusco Code Electrical wire type Outlet Specification Shape Mass
(kg)
Inner capacity

฿ 6,091.35

POWER SUPPLY REELS 1 Piece(s) 5 Day(s) 6 1.25 2 6 106-5165 Softon VCTF Single-Phase 100 V x 2 2.9 1 unit

฿ 6,429.00

POWER SUPPLY REELS 1 Piece(s) 5 Day(s) 6 1.25 3 6 106-5173 Softon VCTF Single-Phase 100 V With Ground x 2 3.2 1 unit

฿ 19,692.38

POWER SUPPLY REELS 1 Piece(s) 10 Day(s) 20 2 2 5 209-8342 Softon VCT Single-Phase 100 V x 4 12 1 unit

Basic Specifications

Product Description

A self-winding power reel for electrical use that is easy to install.
[Features]
·Built-in thermo-cut, a temperature sensor that detects abnormal temperature rises in wires and prevents them from melting and igniting.
·Softon cable that is resistant to cold and has excellent flexibility.
·Equipped with a dust-proof shutter to prevent dust and dirt from entering the outlet.
·A ratchet-type stopper that reliably stops at a certain length.
·With swing function up to 130 degrees.
[Applications]
·Installation on the ceiling, etc.

Part Number
CSS-061W
CSS-061WK
CXD-201Q
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electrical wire length
(m)
Electrical wire thickness
(mm2)
Number of electrical wire cores
(C)
Rated Current
(A)
Trusco Code Electrical wire type Outlet Specification Shape Mass
(kg)
Inner capacity

฿ 6,091.35

POWER SUPPLY REELS 1 Piece(s) 5 Day(s) 6 1.25 2 6 106-5165 Softon VCTF Single-Phase 100 V x 2 2.9 1 unit

฿ 6,429.00

POWER SUPPLY REELS 1 Piece(s) 5 Day(s) 6 1.25 3 6 106-5173 Softon VCTF Single-Phase 100 V With Ground x 2 3.2 1 unit

฿ 19,692.38

POWER SUPPLY REELS 1 Piece(s) 10 Day(s) 20 2 2 5 209-8342 Softon VCT Single-Phase 100 V x 4 12 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1