(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Compact Real With 3-Phase 200 V Ground

Compact Real With 3-Phase 200 V Ground

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of JT3-102M

  • Electrical wire length(m)
    10
  • Product Type
    Cord Reel
  • Outlet Ratings(kVA)
    3.75
  • Supported voltages(V)
    Three-Phase 200 V
  • No. of Outlets
    2
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    4
  • Outlet Specification/Rating
    3P / 20 A / 250 V With Ground
  • Electric lamp
  • Grounding Terminal
  • Rated Current(A)
    7
  • Trusco Code
    327-4667
  • Specification 1
    Three-Phase 200 V
  • Specification 2
    Outlet x 1 pc Only Reverse-Wiring Specification
  • Electrical wire type
    VCT
  • Outlet Specification Shape
    3-phase 200 V with grounding
  • Mass(kg)
    3.7
  • Inner capacity
    1 unit
Part Number
JT3-102M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 5,803.00

CORD REELS(1PHASE 200V) 1 Piece(s) 12 Day(s) 1 unit

Basic Specifications

  • Electrical wire length(m)
    10
  • Product Type
    Cord Reel
  • Outlet Ratings(kVA)
    3.75
  • Supported voltages(V)
    Three-Phase 200 V
  • No. of Outlets
    2
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    4
  • Outlet Specification/Rating
    3P / 20 A / 250 V With Ground
  • Electric lamp
  • Grounding Terminal
  • Rated Current(A)
    7
  • Trusco Code
    327-4667
  • Specification 1
    Three-Phase 200 V
  • Specification 2
    Outlet x 1 pc Only Reverse-Wiring Specification
  • Electrical wire type
    VCT
  • Outlet Specification Shape
    3-phase 200 V with grounding
  • Mass(kg)
    3.7
  • Inner capacity
    1 unit

Product Description

10 m compact type three-phase 200 V type cord reel.
[Features]
· A compact type which is small, lightweight, and can be used easily.
· Out of the 2 power outlets provided, 1 is a reverse-wired specification.
· Since the motor rotation can be reversed simply by replacing the power outlet, it is not necessary to redo the wiring, which makes it extremely convenient.
[Applications]
· Ideal for test running machinery, and as a temporary power source at exhibitions.

Specifications of JT3-102M

  • Electrical wire length(m)
    10
  • Product Type
    Cord Reel
  • Outlet Ratings(kVA)
    3.75
  • Supported voltages(V)
    Three-Phase 200 V
  • No. of Outlets
    2
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    4
  • Outlet Specification/Rating
    3P / 20 A / 250 V With Ground
  • Electric lamp
  • Grounding Terminal
  • Rated Current(A)
    7
  • Trusco Code
    327-4667
  • Specification 1
    Three-Phase 200 V
  • Specification 2
    Outlet x 1 pc Only Reverse-Wiring Specification
  • Electrical wire type
    VCT
  • Outlet Specification Shape
    3-phase 200 V with grounding
  • Mass(kg)
    3.7
  • Inner capacity
    1 unit
Part Number
JT3-102M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 5,803.00

CORD REELS(1PHASE 200V) 1 Piece(s) 12 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Small, lightweight, compact type that can be used easily.
●Out of two outlets, one piece is in reverse wiring specification. Since it is possible to reverse the rotation of the motor just by replacing the socket, it is unnecessary to redo the outlet wir

Specification

●Wire Specification Length(m):10
●Wire Specification Thickness(mm2):2.0
●Wire Specification Number of Cores(C):4
●Outlet Specification Rated:3P/20A/250V with grounding
●Outlet Specification Shape:g
●Conducting Lamp:○
●SPQ(piece):4
●Three Phase 200V
●Wire Type: VCT
●Reverse wiring specifications for one outlet piece only