(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sun Tiger Shock Free Cord Reel (With Grounding Detection)

Sun Tiger Shock Free Cord Reel (With Grounding Detection)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SBGE-301KCX

  • Electrical wire length(m)
    30
  • Product Type
    Cord Reel
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    4
  • Features
    Breaker Included
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Outlet Specification/Rating
    2P / 15 A / 125 V With Ground
  • Electric lamp
  • Grounding Terminal
  • 2P / 3P Dual Plug
  • Rated Current(A)
    5
  • Trusco Code
    287-7759
  • Specification 1
    AC100V
  • Electrical wire type
    Softon VCT
  • Outlet Specification Shape
    Single Phase 100 V Type With Ground / Hook Type
  • Mass(kg)
    8.2
  • Inner capacity
    1 unit
Part Number
SBGE-301KCX
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 11,622.12

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 1 unit

Basic Specifications

  • Electrical wire length(m)
    30
  • Product Type
    Cord Reel
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    4
  • Features
    Breaker Included
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Outlet Specification/Rating
    2P / 15 A / 125 V With Ground
  • Electric lamp
  • Grounding Terminal
  • 2P / 3P Dual Plug
  • Rated Current(A)
    5
  • Trusco Code
    287-7759
  • Specification 1
    AC100V
  • Electrical wire type
    Softon VCT
  • Outlet Specification Shape
    Single Phase 100 V Type With Ground / Hook Type
  • Mass(kg)
    8.2
  • Inner capacity
    1 unit

Product Description

100 V cord reel for indoor use with ground sensing function.
[Features]
· Dual-safety cord reel with "forced ground connection" and "overload earth leakage circuit breaker" to prevent electric shock accidents.
· Equipped with a continuous ground monitoring lamp.
· Includes a circuit breaker for leakage current, overloading, and short-circuiting.
· Equipped with a temperature sensor on the middle barrel drum.
[Applications]
· Electric shock accident prevention.

Specifications of SBGE-301KCX

  • Electrical wire length(m)
    30
  • Product Type
    Cord Reel
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    4
  • Features
    Breaker Included
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Outlet Specification/Rating
    2P / 15 A / 125 V With Ground
  • Electric lamp
  • Grounding Terminal
  • 2P / 3P Dual Plug
  • Rated Current(A)
    5
  • Trusco Code
    287-7759
  • Specification 1
    AC100V
  • Electrical wire type
    Softon VCT
  • Outlet Specification Shape
    Single Phase 100 V Type With Ground / Hook Type
  • Mass(kg)
    8.2
  • Inner capacity
    1 unit
Part Number
SBGE-301KCX
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 11,622.12

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1