(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spray-Proof Cord Reel for Outdoors (with Circuit Breaker)

Spray-Proof Cord Reel for Outdoors (with Circuit Breaker)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of BF-301K

  • Electrical wire length(m)
    30
  • Product Type
    Cord Reel
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    3
  • Features
    Rainproof type
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Temperature sensor
  • Electric lamp
  • 2P / 3P Dual Plug
  • Rated Current(A)
    5
  • Trusco Code
    105-5534
  • Specification 1
    AC100V
  • Specification 3
    Overload Protection / Electric Leakage Dual Purpose
  • Specification 4
    Rainproof type outlet cap
  • Electrical wire type
    VCT Soft Cable
  • Outlet Specification Shape
    Single Phase 100 V Type With Ground
  • Mass(kg)
    8.1
  • Inner capacity
    1 unit
Part Number
BF-301K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 12,503.47

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 1 unit

Basic Specifications

  • Electrical wire length(m)
    30
  • Product Type
    Cord Reel
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    3
  • Features
    Rainproof type
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Temperature sensor
  • Electric lamp
  • 2P / 3P Dual Plug
  • Rated Current(A)
    5
  • Trusco Code
    105-5534
  • Specification 1
    AC100V
  • Specification 3
    Overload Protection / Electric Leakage Dual Purpose
  • Specification 4
    Rainproof type outlet cap
  • Electrical wire type
    VCT Soft Cable
  • Outlet Specification Shape
    Single Phase 100 V Type With Ground
  • Mass(kg)
    8.1
  • Inner capacity
    1 unit

Product Description

Outdoor-use 100 V cord reel, industry's first 2P/2P ground dual purpose type with integrated rainproof electrical outlet.
[Features]
· Fully sealing structure completely shuts out moisture and prevents electrical leakage and accidental electrical shock.
· Wiring specifications: VCT 2.0 mm2 x 3C.
· Power outlet rating: 2P / 15 A / 125 V with ground.
· No. of outlets: 3.
· Equipped with ground leakage breaker exclusively for ground fault protection.
· Comes with 2P/2P grounding combination type new jump plug and pop-out plug.
[Applications]
· For extending power cables for outdoor work.

Specifications of BF-301K

  • Electrical wire length(m)
    30
  • Product Type
    Cord Reel
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    3
  • Features
    Rainproof type
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Temperature sensor
  • Electric lamp
  • 2P / 3P Dual Plug
  • Rated Current(A)
    5
  • Trusco Code
    105-5534
  • Specification 1
    AC100V
  • Specification 3
    Overload Protection / Electric Leakage Dual Purpose
  • Specification 4
    Rainproof type outlet cap
  • Electrical wire type
    VCT Soft Cable
  • Outlet Specification Shape
    Single Phase 100 V Type With Ground
  • Mass(kg)
    8.1
  • Inner capacity
    1 unit
Part Number
BF-301K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 12,503.47

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1