- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Commercial Reel Power Cable on Reel (Spray-Proof Type with Circuit Breaker)
Specifications of BN-30K
-
- Electrical wire length(m)
- 30
-
- Product Type
- Cord Reel
-
- Outlet Ratings(kVA)
- 1.8
-
- Supported voltages(V)
- Single-Phase 100 V
-
- No. of Outlets
- 3
-
- Features
- Rainproof type
-
- Electrical wire thickness(mm2)
- 2
-
- Number of electrical wire cores(C)
- 3
-
- Temperature sensor
- ○
-
- Electric lamp
- ○
-
- 2P / 3P Dual Plug
- ○
-
- Rated Current(A)
- 6
-
- Trusco Code
- 370-2791
-
- Specification 1
- AC100V
-
- Specification 2
- Breaker Included
-
- Specification 3
- Rainproof type outlet cap
-
- Specification 4
- For leakage protection only
-
- Electrical wire type
- VCT
-
- Outlet Specification Shape
- Single Phase 100 V Type With Ground
-
- Mass(kg)
- 7.9
-
- Inner capacity
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Inner capacity |
|
฿ 9,405.95
|
CORD REELS(1PHASE 100V)
|
1 Piece(s)
|
|
10 Day(s)
|
1 unit |
Basic Specifications
-
- Electrical wire length(m)
- 30
-
- Product Type
- Cord Reel
-
- Outlet Ratings(kVA)
- 1.8
-
- Supported voltages(V)
- Single-Phase 100 V
-
- No. of Outlets
- 3
-
- Features
- Rainproof type
-
- Electrical wire thickness(mm2)
- 2
-
- Number of electrical wire cores(C)
- 3
-
- Temperature sensor
- ○
-
- Electric lamp
- ○
-
- 2P / 3P Dual Plug
- ○
-
- Rated Current(A)
- 6
-
- Trusco Code
- 370-2791
-
- Specification 1
- AC100V
-
- Specification 2
- Breaker Included
-
- Specification 3
- Rainproof type outlet cap
-
- Specification 4
- For leakage protection only
-
- Electrical wire type
- VCT
-
- Outlet Specification Shape
- Single Phase 100 V Type With Ground
-
- Mass(kg)
- 7.9
-
- Inner capacity
- 1 unit
Product Description
[Features]
・ Detachable with a single screwdriver for maintenance
・ The earth leakage breaker is installed on the front so that you can check the usage status immediately
・ It comes with a single-action opening type protective cover to prevent dust from entering
・ The outlet has a shutter that shuts out dust and dirt. In addition, it is a thermosetting outlet, so it is safe for high loads
・ Plug that can be connected to either 2P/2P with ground outlet
・ Because it is for outdoor use, it can be used even in the rain
・ The waterproof unit can be easily removed by removing the screws
・ Safe with a disk and a thermal cut-off part with high heat dissipation effect
[Applications]
・ For use at outdoor work sites
・ For extension of power supply in construction site, civil engineering work, maintenance work, electrical work, equipment work, plant work
Specifications of BN-30K
-
- Electrical wire length(m)
- 30
-
- Product Type
- Cord Reel
-
- Outlet Ratings(kVA)
- 1.8
-
- Supported voltages(V)
- Single-Phase 100 V
-
- No. of Outlets
- 3
-
- Features
- Rainproof type
-
- Electrical wire thickness(mm2)
- 2
-
- Number of electrical wire cores(C)
- 3
-
- Temperature sensor
- ○
-
- Electric lamp
- ○
-
- 2P / 3P Dual Plug
- ○
-
- Rated Current(A)
- 6
-
- Trusco Code
- 370-2791
-
- Specification 1
- AC100V
-
- Specification 2
- Breaker Included
-
- Specification 3
- Rainproof type outlet cap
-
- Specification 4
- For leakage protection only
-
- Electrical wire type
- VCT
-
- Outlet Specification Shape
- Single Phase 100 V Type With Ground
-
- Mass(kg)
- 7.9
-
- Inner capacity
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Inner capacity |
|
฿ 9,405.95
|
CORD REELS(1PHASE 100V)
|
1 Piece(s)
|
|
10 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?