(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Home Reel, Mac Reel

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 743.50 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MS-5-B
MS-5-R
MS-8-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electrical wire length
(m)
Color Trusco Code Mass
(kg)
Inner capacity

฿ 743.50

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 5 Blue 370-3771 7.5 1 unit

฿ 743.50

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 5 Red 370-3789 7.5 1 unit

฿ 984.43

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 8 Blue 370-3797 9.5 1 unit

Basic Specifications

  • Product Type
    Cord Reel
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    2
  • Electrical wire thickness(mm2)
    1.25
  • Number of electrical wire cores(C)
    2
  • Outlet Specification/Rating
    2P・15A・125V
  • Temperature sensor
  • Rated Current(A)
    6
  • Specification 1
    AC100V
  • Electrical wire type
    VCTFK
  • Outlet Specification Shape
    Single Phase 100 V Type
  • Inner capacity
    1 unit

Product Description

Compact manual-winding 5 m cord reel.
[Features]
· Wiring specifications: VCTFK 1.25 mm2 x 2C.
· Product rating: 125 V / 6 A.
· Power outlet rating: 2P / 15 A / 125 V.
· No. of outlets: 2.
· Comes with temperature sensor and thermo-cut to prevent fusing and scorching of electrical wires.
[Applications]
· For offices, household use, or DIY.
· Also great as a novelty item as names can be written in.

Part Number
MS-5-B
MS-5-R
MS-8-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electrical wire length
(m)
Color Trusco Code Mass
(kg)
Inner capacity

฿ 743.50

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 5 Blue 370-3771 7.5 1 unit

฿ 743.50

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 5 Red 370-3789 7.5 1 unit

฿ 984.43

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 8 Blue 370-3797 9.5 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1