- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Industrial Power Cord Reel GM-30K
Specifications of GM-30K
-
- Electrical wire length(m)
- 30
-
- Product Type
- Cord Reel
-
- Outlet Ratings(kVA)
- 1.8
-
- Supported voltages(V)
- Single-Phase 100 V
-
- No. of Outlets
- 4
-
- Electrical wire thickness(mm2)
- 2
-
- Number of electrical wire cores(C)
- 3
-
- Outlet Specification/Rating
- 2P / 15 A / 125 V With Ground
-
- Temperature sensor
- ○
-
- Electric lamp
- ○
-
- Grounding Terminal
- ○
-
- 2P / 3P Dual Plug
- ○
-
- Rated Current(A)
- 6
-
- Trusco Code
- 370-3347
-
- Specification 1
- AC100V
-
- Electrical wire type
- VCT
-
- Outlet Specification Shape
- Single Phase 100 V Type With Ground
-
- Mass(kg)
- 7.5
-
- Inner capacity
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Inner capacity |
|
฿ 5,280.36
|
CORD REELS(1PHASE 100V)
|
1 Piece(s)
|
|
10 Day(s)
|
1 unit |
Basic Specifications
-
- Electrical wire length(m)
- 30
-
- Product Type
- Cord Reel
-
- Outlet Ratings(kVA)
- 1.8
-
- Supported voltages(V)
- Single-Phase 100 V
-
- No. of Outlets
- 4
-
- Electrical wire thickness(mm2)
- 2
-
- Number of electrical wire cores(C)
- 3
-
- Outlet Specification/Rating
- 2P / 15 A / 125 V With Ground
-
- Temperature sensor
- ○
-
- Electric lamp
- ○
-
- Grounding Terminal
- ○
-
- 2P / 3P Dual Plug
- ○
-
- Rated Current(A)
- 6
-
- Trusco Code
- 370-3347
-
- Specification 1
- AC100V
-
- Electrical wire type
- VCT
-
- Outlet Specification Shape
- Single Phase 100 V Type With Ground
-
- Mass(kg)
- 7.5
-
- Inner capacity
- 1 unit
Product Description
Easy maintenance 100 V cord reel for indoor use.
[Features]
· Can be attached/removed for maintenance using just a single screwdriver.
· New industrial type with easy maintenance for professionals.
· Compact design that demonstrates practicality, robustness, and high cost performance.
[Applications]
· Ideal for extending power cables.
Specifications of GM-30K
-
- Electrical wire length(m)
- 30
-
- Product Type
- Cord Reel
-
- Outlet Ratings(kVA)
- 1.8
-
- Supported voltages(V)
- Single-Phase 100 V
-
- No. of Outlets
- 4
-
- Electrical wire thickness(mm2)
- 2
-
- Number of electrical wire cores(C)
- 3
-
- Outlet Specification/Rating
- 2P / 15 A / 125 V With Ground
-
- Temperature sensor
- ○
-
- Electric lamp
- ○
-
- Grounding Terminal
- ○
-
- 2P / 3P Dual Plug
- ○
-
- Rated Current(A)
- 6
-
- Trusco Code
- 370-3347
-
- Specification 1
- AC100V
-
- Electrical wire type
- VCT
-
- Outlet Specification Shape
- Single Phase 100 V Type With Ground
-
- Mass(kg)
- 7.5
-
- Inner capacity
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Inner capacity |
|
฿ 5,280.36
|
CORD REELS(1PHASE 100V)
|
1 Piece(s)
|
|
10 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?