Earth Reel, Manual Winding Type Electrical Wire Length (m) 10/21

Brand :
CHUHATSU HANBAI
Caution
Product Description
[Features]
· A manual winding type.
· Uses a cord guide, rubber boots and a clip to prevent idle spinning of the drum when mounted on a vehicle.
· Compatible with the earth reels of tanker truck manufacturers.
Features
●Manual Winding Type●Code guide, rubber boots, and clip can be used to prevent the drum from idling when mounted on the car.
●Code guide is standard equipment on all items.
Specification
●Wire Specification Number of Cores(C):1●SPQ(piece):1
●Grounding Clip Specification Rated Ampere Value: 50A