Mortar Mixer Output (kW) 0.4

Brand :
MAZELAR
Caution
Product Description
[Features]
· The product is a slim and compact motor type.
· The agitation tank is rounded for full and thorough mixing.
· It comes with a safety guard.
[Application]
· Ideal for mixing building mortar, powders, fertilizers, forage, etc.
Features
●With safety guard.Usage
●Mixing of mortar.(cement + sand + water)●Mixing soil and fertilizer.
Specification
●Output(kW):0.4●Rotation r.p.m(50/60Hz):40/48
●SPQ(piece):1
●Power Supply: Single Phase 100V
●Power Cord Length: 3m