(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Perforated Shovel

Perforated Shovel

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TPSA-970R

  • Product Type
    Shovel
  • Blade tip type (only shovels)
    Round shape
  • Overall length (mm)
    900 to 999
  • Blade tip material
    Shovel steel board
  • Handle material
    High Tension
  • Blade tip width(mm)
    205
  • Blade tip length(mm)
    295
  • Trusco Code
    409-7645
  • Mass(g)
    1000
  • Features 1
    The blade tip has a drainage hole and is suitable for operation in a wet place.
  • Features 2
    Features good soil detachment.
  • Features 3
    Knurled grip can be firmly gripped and does not slip.
  • Features 4
    The blade tip is completely heat treated (hardening and tempering).
  • Specifications, board thickness
    1.6mm
  • Amount Of Content
    1 pc.
Part Number
TPSA-970R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,348.00

SHOVELS 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Shovel
  • Blade tip type (only shovels)
    Round shape
  • Overall length (mm)
    900 to 999
  • Blade tip material
    Shovel steel board
  • Handle material
    High Tension
  • Blade tip width(mm)
    205
  • Blade tip length(mm)
    295
  • Trusco Code
    409-7645
  • Mass(g)
    1000
  • Features 1
    The blade tip has a drainage hole and is suitable for operation in a wet place.
  • Features 2
    Features good soil detachment.
  • Features 3
    Knurled grip can be firmly gripped and does not slip.
  • Features 4
    The blade tip is completely heat treated (hardening and tempering).
  • Specifications, board thickness
    1.6mm
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The blade tip has a drainage hole and is suitable for operation in wet places.
· Features good soil detachment.
· Knurled grip can be firmly gripped and does not slip.
· The blade tip is completely heat treated. (Quenching, tempering.)

Specifications of TPSA-970R

  • Product Type
    Shovel
  • Blade tip type (only shovels)
    Round shape
  • Overall length (mm)
    900 to 999
  • Blade tip material
    Shovel steel board
  • Handle material
    High Tension
  • Blade tip width(mm)
    205
  • Blade tip length(mm)
    295
  • Trusco Code
    409-7645
  • Mass(g)
    1000
  • Features 1
    The blade tip has a drainage hole and is suitable for operation in a wet place.
  • Features 2
    Features good soil detachment.
  • Features 3
    Knurled grip can be firmly gripped and does not slip.
  • Features 4
    The blade tip is completely heat treated (hardening and tempering).
  • Specifications, board thickness
    1.6mm
  • Amount Of Content
    1 pc.
Part Number
TPSA-970R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,348.00

SHOVELS 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Holds firmly and does not slip due to adoption of knurled grip.
●The blade edge has a complete heat treatment.(hardening, tempering)

Specification

●Blade Edge Width(mm):205
●Blade Edge Length(mm):295
●Total Length(mm):970
●SPQ(piece):12
●Board Thickness: 1.6mm

Materials

●Edge: Shovel Steel Plate(S50C)
●Handle: Heighten Pipe Steel