(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TPS-815K |
TPS-815R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade tip type (only shovels) | Blade tip width (mm) |
Blade tip length (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,076.83 |
SHOVELS | 1 Piece(s) | 10 Day(s) | Rectangular | 181 | 236 | 327-2796 | 1200 | 1 pc. | ||
฿ 1,011.60 |
SHOVELS | 1 Piece(s) | 10 Day(s) | Round shape | 165 | 230 | 327-2788 | 1100 | 1 pc. |
[Features]
· Excellent durability, a light pipe handle.
· This has a baked-on coating.
· The blade tip is completely heat treated (quenching, tempering).
· Non-slip grip (with stripe).
Part Number |
---|
TPS-815K |
TPS-815R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade tip type (only shovels) | Blade tip width (mm) |
Blade tip length (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,076.83 |
SHOVELS | 1 Piece(s) | 10 Day(s) | Rectangular | 181 | 236 | 327-2796 | 1200 | 1 pc. | ||
฿ 1,011.60 |
SHOVELS | 1 Piece(s) | 10 Day(s) | Round shape | 165 | 230 | 327-2788 | 1100 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?