- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Digging Deep Post Hole Digger
Specifications of PHDD
-
- Product Model
- Digging
-
- Total Length (mm)
- 1,200 ~
-
- Blade Edge Material
- Steel
-
- Handle Material
- Steel
-
- Detailed Total Length(mm)
- 1795
-
- Blade Width(mm)
- 124
-
- Blade Length(mm)
- 210
-
- JAN Code
- 4983042150246
-
- Trusco Code
- 387-2602
-
- Mass(g)
- 5100
-
- Features
- As the handle is crossed and bent, the opening width of the handle is small, making it possible to dig straight and deep holes of about 1.5 m.
-
- Use
- Hole Digging Work. For Exterior Construction.
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 7,531.00
|
PECKERS
|
1 Piece(s)
|
|
10 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Model
- Digging
-
- Total Length (mm)
- 1,200 ~
-
- Blade Edge Material
- Steel
-
- Handle Material
- Steel
-
- Detailed Total Length(mm)
- 1795
-
- Blade Width(mm)
- 124
-
- Blade Length(mm)
- 210
-
- JAN Code
- 4983042150246
-
- Trusco Code
- 387-2602
-
- Mass(g)
- 5100
-
- Features
- As the handle is crossed and bent, the opening width of the handle is small, making it possible to dig straight and deep holes of about 1.5 m.
-
- Use
- Hole Digging Work. For Exterior Construction.
-
- Amount Of Content
- 1 pc.
Product Description
The handle is crossed and curved, and the opening width of the handle is small to enable digging of straight and deep holes of approximately 1.5 mm. Hole digging work. For exterior work.
Specifications of PHDD
-
- Product Model
- Digging
-
- Total Length (mm)
- 1,200 ~
-
- Blade Edge Material
- Steel
-
- Handle Material
- Steel
-
- Detailed Total Length(mm)
- 1795
-
- Blade Width(mm)
- 124
-
- Blade Length(mm)
- 210
-
- JAN Code
- 4983042150246
-
- Trusco Code
- 387-2602
-
- Mass(g)
- 5100
-
- Features
- As the handle is crossed and bent, the opening width of the handle is small, making it possible to dig straight and deep holes of about 1.5 m.
-
- Use
- Hole Digging Work. For Exterior Construction.
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 7,531.00
|
PECKERS
|
1 Piece(s)
|
|
10 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?