(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Digging Post Hole Digger

Digging Post Hole Digger

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of PHD

  • Product Model
    Digging
  • Total Length (mm)
    1,200 ~
  • Blade Edge Material
    Steel
  • Handle Material
    Steel
  • Detailed Total Length(mm)
    1440
  • Blade Width(mm)
    124
  • Blade Length(mm)
    218
  • JAN Code
    4983042150031
  • Trusco Code
    177-6461
  • Mass(g)
    4900
  • Features
    Complete blade is heat treated and thus has excellent workability.
  • Use
    Hole Digging Work. For Exterior Construction.
  • Amount Of Content
    1 pc.
Part Number
PHD
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,757.00

PECKERS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Digging
  • Total Length (mm)
    1,200 ~
  • Blade Edge Material
    Steel
  • Handle Material
    Steel
  • Detailed Total Length(mm)
    1440
  • Blade Width(mm)
    124
  • Blade Length(mm)
    218
  • JAN Code
    4983042150031
  • Trusco Code
    177-6461
  • Mass(g)
    4900
  • Features
    Complete blade is heat treated and thus has excellent workability.
  • Use
    Hole Digging Work. For Exterior Construction.
  • Amount Of Content
    1 pc.

Product Description

The blade is fully heat treated for excellent workability. Hole digging work. For exterior work.

Specifications of PHD

  • Product Model
    Digging
  • Total Length (mm)
    1,200 ~
  • Blade Edge Material
    Steel
  • Handle Material
    Steel
  • Detailed Total Length(mm)
    1440
  • Blade Width(mm)
    124
  • Blade Length(mm)
    218
  • JAN Code
    4983042150031
  • Trusco Code
    177-6461
  • Mass(g)
    4900
  • Features
    Complete blade is heat treated and thus has excellent workability.
  • Use
    Hole Digging Work. For Exterior Construction.
  • Amount Of Content
    1 pc.
Part Number
PHD
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,757.00

PECKERS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1