(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Grape Hoe Handle

Grape Hoe Handle

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of KJK2

  • Product Model
    Rake
  • Total Length (mm)
    900 ~ 999
  • Handle Material
    Wood
  • Details Model
    Handle
  • Detailed Total Length(mm)
    900
  • Suitability
    KJK1
  • JAN Code
    4983042159201
  • Trusco Code
    411-5694
  • Mass(g)
    400
  • Features
    Wooden handle fits better the more you use it.
  • Use
    For scraping work of sediment or debris, and dredging work for side ditches, etc.
  • Specifications
    Square tray type
  • Amount Of Content
    1 pc.
Part Number
KJK2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 538.00

RAKES 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Rake
  • Total Length (mm)
    900 ~ 999
  • Handle Material
    Wood
  • Details Model
    Handle
  • Detailed Total Length(mm)
    900
  • Suitability
    KJK1
  • JAN Code
    4983042159201
  • Trusco Code
    411-5694
  • Mass(g)
    400
  • Features
    Wooden handle fits better the more you use it.
  • Use
    For scraping work of sediment or debris, and dredging work for side ditches, etc.
  • Specifications
    Square tray type
  • Amount Of Content
    1 pc.

Product Description

A wooden handle that fits the hand better the more it is used.

Specifications of KJK2

  • Product Model
    Rake
  • Total Length (mm)
    900 ~ 999
  • Handle Material
    Wood
  • Details Model
    Handle
  • Detailed Total Length(mm)
    900
  • Suitability
    KJK1
  • JAN Code
    4983042159201
  • Trusco Code
    411-5694
  • Mass(g)
    400
  • Features
    Wooden handle fits better the more you use it.
  • Use
    For scraping work of sediment or debris, and dredging work for side ditches, etc.
  • Specifications
    Square tray type
  • Amount Of Content
    1 pc.
Part Number
KJK2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 538.00

RAKES 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1