Grape Hoe Head

Brand :
TOMBO INDUSTRY

Caution

    Product Description

    Grape Hoe Head
    [Features]
    Can be use with steel sheets, and offers durability.
    [Use]
    For scraping work of sediment or debris, and dredging work for side ditches, etc.
    [Specifications]
    Square tray type
    Edge Width: 235mm
    Prong Length: 185mm
    Mass: 800g
    Amount Of Content: 1 pc.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    KJK1 | Grape Hoe Head | TOMBO INDUSTRY | MISUMI Thailand