(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
BH90NS |
RH90NS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Total Length (mm) | Blade Edge Material | Handle Material | Details Model | Detailed Total Length (mm) |
Suitability | JAN Code | Trusco Code | Model (Details) | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,100.00 |
PECKERS | 1 Piece(s) | 1 Day(s) | 900 ~ 999 | - | Oak | Handle Only | 900 | B15G | 4983042150161 | 177-6584 | - | 730 | 1 pc. | ||
฿ 1,258.00 |
PECKERS | 1 Piece(s) | 1 Day(s) | 900 ~ 999 | - | Oak | Handle Only | 900 | B25G・R2G | 4983042150178 | 177-6592 | - | 900 | 1 pc. |
Part Number |
---|
BH90NS |
RH90NS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Total Length (mm) | Blade Edge Material | Handle Material | Details Model | Detailed Total Length (mm) |
Suitability | JAN Code | Trusco Code | Model (Details) | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,100.00 |
PECKERS | 1 Piece(s) | 1 Day(s) | 900 ~ 999 | - | Oak | Handle Only | 900 | B15G | 4983042150161 | 177-6584 | - | 730 | 1 pc. | ||
฿ 1,258.00 |
PECKERS | 1 Piece(s) | 1 Day(s) | 900 ~ 999 | - | Oak | Handle Only | 900 | B25G・R2G | 4983042150178 | 177-6592 | - | 900 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?