(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Aluminum Handle Shovel Rakuwan Pierced Round

Aluminum Handle Shovel Rakuwan Pierced Round

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SAPRH

  • Product Model
    Shovel
  • Blade Edge Type (Shovel Only)
    Round Shape
  • Total Length (mm)
    900 ~ 999
  • Blade Edge Material
    Shovel Steel Plate
  • Handle Material
    Hard Aluminum Alloy
  • Blade Edge Width(mm)
    232
  • Blade Edge Length(mm)
    292
  • Detailed Total Length(mm)
    970
  • JAN Code
    4983042124056
  • Trusco Code
    411-5775
  • Mass(g)
    1100
  • Features
    Approximately 30% lighter than conventional shovels, so both work effectiveness and work efficiency are improved. The sharpened steel plate (S50C) is used for the cutting edge, and it is heat treated with both quenching and tempering. Perforated type for good soil separation.
  • Plate Thickness(mm)
    1.6
  • Material
    Blade tip: Shovel steel plate (s50C) Handle: Hard aluminum alloy
  • Amount Of Content
    1 pc.
Part Number
SAPRH
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,193.00

SHOVELS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Shovel
  • Blade Edge Type (Shovel Only)
    Round Shape
  • Total Length (mm)
    900 ~ 999
  • Blade Edge Material
    Shovel Steel Plate
  • Handle Material
    Hard Aluminum Alloy
  • Blade Edge Width(mm)
    232
  • Blade Edge Length(mm)
    292
  • Detailed Total Length(mm)
    970
  • JAN Code
    4983042124056
  • Trusco Code
    411-5775
  • Mass(g)
    1100
  • Features
    Approximately 30% lighter than conventional shovels, so both work effectiveness and work efficiency are improved. The sharpened steel plate (S50C) is used for the cutting edge, and it is heat treated with both quenching and tempering. Perforated type for good soil separation.
  • Plate Thickness(mm)
    1.6
  • Material
    Blade tip: Shovel steel plate (s50C) Handle: Hard aluminum alloy
  • Amount Of Content
    1 pc.

Product Description

Approximately 30% lighter than conventional shovels for increased work efficiency and performance. The blade is made of shovel steel plate (S50C), which has been heat-treated with quenching and tempering. A perforated type with good earth separation.

Specifications of SAPRH

  • Product Model
    Shovel
  • Blade Edge Type (Shovel Only)
    Round Shape
  • Total Length (mm)
    900 ~ 999
  • Blade Edge Material
    Shovel Steel Plate
  • Handle Material
    Hard Aluminum Alloy
  • Blade Edge Width(mm)
    232
  • Blade Edge Length(mm)
    292
  • Detailed Total Length(mm)
    970
  • JAN Code
    4983042124056
  • Trusco Code
    411-5775
  • Mass(g)
    1100
  • Features
    Approximately 30% lighter than conventional shovels, so both work effectiveness and work efficiency are improved. The sharpened steel plate (S50C) is used for the cutting edge, and it is heat treated with both quenching and tempering. Perforated type for good soil separation.
  • Plate Thickness(mm)
    1.6
  • Material
    Blade tip: Shovel steel plate (s50C) Handle: Hard aluminum alloy
  • Amount Of Content
    1 pc.
Part Number
SAPRH
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,193.00

SHOVELS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1