(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SAPK |
SAPR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade Edge Type (Shovel Only) | Blade Edge Width (mm) |
Blade Edge Length (mm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,348.00 |
SHOVELS | 1 Piece(s) | 10 Day(s) | Square | 255 | 300 | 4983042124025 | 327-8310 | 1490 | 1 pc. | ||
฿ 2,257.00 |
SHOVELS | 1 Piece(s) | 12 Day(s) | Round Shape | 232 | 292 | 4983042124018 | 327-8328 | 1260 | 1 pc. |
Approximately 30% lighter than conventional shovels for increased work efficiency and performance. The blade is fully heat treated (quenching, tempering). Baked paint finish. Strong, enabling comfortable use even for professionals.
Part Number |
---|
SAPK |
SAPR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade Edge Type (Shovel Only) | Blade Edge Width (mm) |
Blade Edge Length (mm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,348.00 |
SHOVELS | 1 Piece(s) | 10 Day(s) | Square | 255 | 300 | 4983042124025 | 327-8310 | 1490 | 1 pc. | ||
฿ 2,257.00 |
SHOVELS | 1 Piece(s) | 12 Day(s) | Round Shape | 232 | 292 | 4983042124018 | 327-8328 | 1260 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?