(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Aluminum Handle Shovel Rakuwan Mini

Aluminum Handle Shovel Rakuwan Mini

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,696.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SAPGK
SAPGR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Blade Edge Type (Shovel Only) Blade Edge Width
(mm)
Blade Edge Length
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 1,696.00

SHOVELS 1 Piece(s) 10 Day(s) Square 165 230 4983042124049 387-2611 800 1 pc.

฿ 1,811.00

SHOVELS 1 Piece(s) 10 Day(s) Round Shape 181 236 4983042124032 387-2629 950 1 pc.

Basic Specifications

  • Product Model
    Shovel
  • Total Length (mm)
    700 ~ 799
  • Blade Edge Material
    Shovel Steel Plate
  • Handle Material
    Hard Aluminum Alloy
  • Detailed Total Length(mm)
    780
  • Features
    A mini shovel approx. 30% lighter compared to the iron one.
  • Plate Thickness(mm)
    1.6
  • Material
    Blade tip: Shovel steel plate (s50C) Handle: Hard aluminum alloy
  • Amount Of Content
    1 pc.

Product Description

A mini shovel approximately 30% lighter than the steel type.

Part Number
SAPGK
SAPGR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Blade Edge Type (Shovel Only) Blade Edge Width
(mm)
Blade Edge Length
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 1,696.00

SHOVELS 1 Piece(s) 10 Day(s) Square 165 230 4983042124049 387-2611 800 1 pc.

฿ 1,811.00

SHOVELS 1 Piece(s) 10 Day(s) Round Shape 181 236 4983042124032 387-2629 950 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1