(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Silver 21 concrete shovel

Silver 21 concrete shovel

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SV21C

  • Product Model
    Shovel
  • Blade Edge Type (Shovel Only)
    Square
  • Total Length (mm)
    900 ~ 999
  • Blade Edge Material
    Shovel Steel Plate
  • Handle Material
    High Tension
  • Blade Edge Width(mm)
    170
  • Blade Edge Length(mm)
    220
  • Detailed Total Length(mm)
    910
  • JAN Code
    4983042121246
  • Trusco Code
    411-5805
  • Mass(g)
    1400
  • Features
    The blade tip uses a shovel steel plate (S50C) and undergoes quenching and tempering heat treatment. The handle is lightweight and uses high tension steel. The grip is knurled and thus anti-slip.
  • Plate Thickness(mm)
    1.6
  • Specifications
    JIS, A8902 Standard Product
  • Material
    Blade tip: Shovel steel plate (s50C) Handle: High tension steel
  • Amount Of Content
    1 pc.
Part Number
SV21C
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,495.00

SHOVELS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Shovel
  • Blade Edge Type (Shovel Only)
    Square
  • Total Length (mm)
    900 ~ 999
  • Blade Edge Material
    Shovel Steel Plate
  • Handle Material
    High Tension
  • Blade Edge Width(mm)
    170
  • Blade Edge Length(mm)
    220
  • Detailed Total Length(mm)
    910
  • JAN Code
    4983042121246
  • Trusco Code
    411-5805
  • Mass(g)
    1400
  • Features
    The blade tip uses a shovel steel plate (S50C) and undergoes quenching and tempering heat treatment. The handle is lightweight and uses high tension steel. The grip is knurled and thus anti-slip.
  • Plate Thickness(mm)
    1.6
  • Specifications
    JIS, A8902 Standard Product
  • Material
    Blade tip: Shovel steel plate (s50C) Handle: High tension steel
  • Amount Of Content
    1 pc.

Product Description

The blade is made of shovel steel plate (S50C), which has been heat-treated with quenching and tempering. The handle is made of light and strong high-tensile steel.

Specifications of SV21C

  • Product Model
    Shovel
  • Blade Edge Type (Shovel Only)
    Square
  • Total Length (mm)
    900 ~ 999
  • Blade Edge Material
    Shovel Steel Plate
  • Handle Material
    High Tension
  • Blade Edge Width(mm)
    170
  • Blade Edge Length(mm)
    220
  • Detailed Total Length(mm)
    910
  • JAN Code
    4983042121246
  • Trusco Code
    411-5805
  • Mass(g)
    1400
  • Features
    The blade tip uses a shovel steel plate (S50C) and undergoes quenching and tempering heat treatment. The handle is lightweight and uses high tension steel. The grip is knurled and thus anti-slip.
  • Plate Thickness(mm)
    1.6
  • Specifications
    JIS, A8902 Standard Product
  • Material
    Blade tip: Shovel steel plate (s50C) Handle: High tension steel
  • Amount Of Content
    1 pc.
Part Number
SV21C
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,495.00

SHOVELS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1