(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SKPGN |
SRPGN |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade Edge Type (Shovel Only) | Blade Edge Width (mm) |
Blade Edge Length (mm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,241.91 |
SHOVELS | 1 Piece(s) | Same day | Square | 255 | 300 | 4983042122014 | 411-5783 | 2000 | 1 pc. | ||
฿ 1,403.00 |
SHOVELS | 1 Piece(s) | 12 Day(s) | Round Shape | 232 | 292 | 4983042122007 | 411-5791 | 1800 | 1 pc. |
The blade is made of shovel steel plate (S50C), which has been heat-treated with quenching and tempering. The handle is made of light and strong high-tensile steel. The grip is knurled to prevent slipping.
Part Number |
---|
SKPGN |
SRPGN |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade Edge Type (Shovel Only) | Blade Edge Width (mm) |
Blade Edge Length (mm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,241.91 |
SHOVELS | 1 Piece(s) | Same day | Square | 255 | 300 | 4983042122014 | 411-5783 | 2000 | 1 pc. | ||
฿ 1,403.00 |
SHOVELS | 1 Piece(s) | 12 Day(s) | Round Shape | 232 | 292 | 4983042122007 | 411-5791 | 1800 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?