(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Steel Garden Trowel

Steel Garden Trowel

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TMAT010

  • Product Model
    Shovel
  • Blade Edge Type (Shovel Only)
    Trenching Form
  • Total Length (mm)
    ~ 300
  • Blade Edge Material
    With Steel
  • Handle Material
    Wood
  • Blade Edge Width(mm)
    70
  • Blade Edge Length(mm)
    45
  • Detailed Total Length(mm)
    275
  • JAN Code
    4983042160443
  • Trusco Code
    411-5872
  • Mass(g)
    200
  • Features
    Favorable blade edge with applied steel. Designed for easy penetration of hard soil.
  • Plate Thickness(mm)
    1.6
  • Specifications
    Has a Tip Blade
  • Amount Of Content
    1 pc.
Part Number
TMAT010
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 922.00

SHOVELS 1 Piece(s) 40 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Shovel
  • Blade Edge Type (Shovel Only)
    Trenching Form
  • Total Length (mm)
    ~ 300
  • Blade Edge Material
    With Steel
  • Handle Material
    Wood
  • Blade Edge Width(mm)
    70
  • Blade Edge Length(mm)
    45
  • Detailed Total Length(mm)
    275
  • JAN Code
    4983042160443
  • Trusco Code
    411-5872
  • Mass(g)
    200
  • Features
    Favorable blade edge with applied steel. Designed for easy penetration of hard soil.
  • Plate Thickness(mm)
    1.6
  • Specifications
    Has a Tip Blade
  • Amount Of Content
    1 pc.

Product Description

The steel provides a sharp edge. Designed for easy driving even into hard earth.

Specifications of TMAT010

  • Product Model
    Shovel
  • Blade Edge Type (Shovel Only)
    Trenching Form
  • Total Length (mm)
    ~ 300
  • Blade Edge Material
    With Steel
  • Handle Material
    Wood
  • Blade Edge Width(mm)
    70
  • Blade Edge Length(mm)
    45
  • Detailed Total Length(mm)
    275
  • JAN Code
    4983042160443
  • Trusco Code
    411-5872
  • Mass(g)
    200
  • Features
    Favorable blade edge with applied steel. Designed for easy penetration of hard soil.
  • Plate Thickness(mm)
    1.6
  • Specifications
    Has a Tip Blade
  • Amount Of Content
    1 pc.
Part Number
TMAT010
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 922.00

SHOVELS 1 Piece(s) 40 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1